IESNA:LM-63-2002
[TEST]P1644491
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-740-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9437.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
893.7 1252.7 1591.0 1792.1 1953.3 2094.0 2196.8 2226.0 2265.1 2446.3 2795.3 3180.1 3544.3 3870.1 4137.5 
4344.5 4460.6 4495.8 4407.5 4182.0 3769.3 3164.8 2515.3 1926.1 1325.6 796.2 480.4 349.7 303.9 270.0 237.5 
189.1 134.7 80.3 11.3 0.0 0.0 
893.7 1257.3 1571.1 1788.8 1951.3 2097.3 2199.5 2231.3 2271.1 2441.6 2786.6 3175.4 3530.4 3852.2 4119.6 
4327.9 4448.7 4487.8 4407.5 4196.5 3809.1 3158.9 2505.3 1913.5 1310.4 787.6 474.4 350.3 305.2 270.0 235.5 
187.1 133.4 82.9 11.9 0.0 0.0 
893.7 1242.0 1553.9 1767.5 1940.7 2095.3 2209.4 2255.2 2295.0 2431.0 2719.0 3089.2 3440.2 3746.0 4010.8 
4214.5 4357.8 4424.1 4389.0 4223.8 3902.0 3395.7 2726.3 2109.9 1494.2 920.9 552.7 372.9 317.1 278.0 239.5 
187.8 140.7 94.2 33.8 0.0 0.0 
893.7 1236.7 1542.6 1760.9 1946.7 2117.2 2257.2 2332.2 2375.3 2469.5 2683.8 3005.6 3335.3 3629.9 3887.4 
4093.0 4261.6 4374.4 4414.2 4347.8 4144.1 3740.7 3202.0 2539.2 1869.7 1212.2 723.2 440.6 332.4 286.0 243.5 
191.7 150.6 102.2 39.1 0.0 0.0 
893.7 1200.9 1492.8 1722.4 1911.5 2099.3 2267.1 2385.9 2454.2 2525.9 2665.2 2891.5 3182.7 3470.0 3711.5 
3939.8 4132.9 4287.4 4418.2 4478.5 4422.1 4164.7 3769.9 3212.6 2553.1 1836.5 1165.1 679.4 410.7 321.1 278.7 
223.6 165.2 114.1 49.1 0.0 0.0 
893.7 1152.5 1437.8 1667.3 1857.8 2057.5 2258.5 2421.7 2535.8 2627.4 2726.9 2864.9 3068.6 3335.3 3612.0 
3860.8 4064.5 4235.7 4417.5 4588.0 4700.8 4705.4 4527.6 4150.1 3572.9 2857.6 2085.3 1346.9 771.0 469.7 328.4 
234.9 144.0 90.2 35.2 0.0 0.0 
893.7 1112.0 1352.2 1579.1 1772.2 1968.6 2168.3 2354.7 2523.9 2657.3 2780.0 2896.1 3022.8 3198.7 3424.9 
3698.3 3991.5 4277.5 4564.1 4899.2 5216.3 5390.8 5495.7 5475.7 5255.5 4739.9 3945.1 2960.5 1924.8 1031.1 
501.6 254.1 159.2 102.8 54.4 4.6 0.0 
893.7 1051.0 1237.4 1436.4 1624.9 1806.7 1985.1 2166.9 2351.4 2528.5 2689.8 2830.4 2968.4 3115.1 3274.3 
3453.4 3679.7 3945.7 4246.3 4647.1 5239.5 5762.4 6001.9 6287.2 6433.8 6344.9 5890.4 5075.7 4006.8 2800.6 
1951.3 1218.8 589.8 197.1 88.9 15.9 0.0 
893.7 994.6 1117.3 1261.9 1420.5 1579.1 1735.7 1889.6 2044.9 2205.4 2362.0 2513.9 2680.5 2868.9 3060.7 
3281.6 3529.1 3793.1 4117.6 4534.9 5346.4 6049.7 6439.8 6976.6 7604.9 8105.1 8177.5 7800.6 6686.6 
5277.4 3898.0 2196.8 871.2 308.5 123.4 35.2 0.0 
893.7 985.9 1102.7 1238.1 1396.6 1553.2 1698.5 1849.1 2011.7 2173.6 2314.2 2465.5 2630.1 2810.5 3001.6 
3219.9 3467.4 3739.4 4058.5 4486.5 5260.8 5990.6 6386.7 6949.3 7614.2 8146.9 8273.7 7900.1 6763.6 
5297.9 3850.2 2073.4 810.8 300.6 132.0 35.8 0.0 
893.7 935.5 993.9 1072.9 1161.1 1268.6 1379.4 1492.2 1606.3 1732.4 1849.8 1952.0 2071.4 2193.5 2337.5 
2490.1 2669.9 2872.2 3157.5 3561.6 4156.1 4598.0 4995.4 5535.5 6113.4 6484.9 6493.5 6084.2 5102.9 3894.7 
2517.3 1112.0 431.3 175.2 61.7 15.3 0.0 
893.7 909.6 942.8 988.6 1051.6 1120.0 1195.6 1269.9 1358.8 1440.4 1519.4 1595.7 1670.7 1746.3 1822.6 
1913.5 2023.0 2157.0 2354.0 2705.0 3069.9 3316.8 3595.4 3971.6 4333.2 4469.2 4266.9 3788.5 3054.7 2315.6 
1467.0 660.8 276.7 121.4 51.1 11.9 0.0 
893.7 878.5 886.4 909.6 944.1 989.3 1035.7 1082.8 1129.9 1173.7 1212.2 1238.1 1261.9 1279.2 1286.5 
1293.1 1301.8 1317.7 1376.1 1465.6 1504.8 1499.5 1508.8 1537.3 1539.3 1443.7 1240.7 985.9 696.7 500.3 352.3 
231.6 144.0 85.6 45.1 13.3 0.0 
893.7 834.0 806.8 802.2 816.8 843.3 871.8 895.7 912.3 920.3 916.9 903.7 883.1 851.9 814.1 
767.0 718.6 668.1 617.7 573.9 538.8 517.5 508.2 503.6 495.0 475.7 443.9 395.4 324.4 255.4 204.4 159.2 113.5 
72.3 37.2 10.0 0.0 
893.7 796.8 750.4 745.1 763.7 788.9 813.4 830.0 834.7 828.0 812.1 787.6 755.7 718.6 676.1 634.3 
596.5 562.0 534.8 514.2 501.6 497.0 498.3 502.9 508.2 504.2 485.0 448.5 390.1 308.5 236.2 181.1 128.1 69.0 33.8 6.6 
0.0 
893.7 765.7 717.9 719.9 743.8 767.7 786.9 796.2 794.2 778.9 755.7 726.5 689.4 651.5 619.7 591.8 
569.3 552.7 540.1 530.1 518.8 509.6 505.6 502.9 500.9 493.0 468.4 433.9 396.1 341.0 267.4 189.8 116.8 73.0 29.9 4.0 
0.0 
893.7 740.5 698.7 707.9 731.8 753.1 767.0 771.6 761.7 740.5 711.3 678.7 644.9 615.1 595.8 586.5 
583.2 570.6 552.7 536.8 522.2 497.0 454.5 433.9 421.3 407.4 394.8 380.8 364.3 341.0 299.2 236.2 198.4 147.3 56.4 0.7 
0.0 
893.7 719.2 685.4 699.3 721.9 739.1 750.4 747.7 733.2 707.3 676.8 645.6 617.7 598.5 589.8 585.2 577.9 
564.6 543.4 500.9 477.7 467.1 453.8 441.2 426.6 411.4 392.1 375.5 361.6 341.7 314.5 287.3 253.5 189.1 88.9 0.0 0.0 
893.7 703.3 678.7 695.3 715.2 729.2 735.1 727.8 707.9 680.1 649.6 621.0 600.5 585.9 575.2 563.3 548.0 
510.9 489.0 483.0 475.1 466.4 455.8 443.9 429.3 412.7 395.4 375.5 346.3 315.8 266.7 229.6 178.5 118.8 46.4 0.0 0.0 
893.7 698.7 675.4 692.7 709.3 721.9 725.2 715.2 694.0 664.8 635.0 608.4 587.8 572.6 557.3 542.1 505.6 
482.4 477.7 474.4 469.1 462.4 453.8 439.9 424.6 408.0 387.5 362.3 325.1 291.3 244.8 199.7 146.6 91.6 57.1 0.0 0.0 
893.7 692.0 671.4 688.7 703.3 714.6 714.6 703.3 680.1 650.9 620.4 595.8 574.6 559.3 541.4 520.2 484.3 
470.4 469.7 463.8 457.8 449.2 439.2 433.3 423.3 411.4 396.1 375.5 345.0 300.6 240.8 191.1 134.7 124.1 32.5 0.0 0.0 
893.7 692.0 669.5 688.7 702.0 712.6 713.2 700.0 678.1 648.2 616.4 590.5 570.6 555.3 536.1 514.2 477.7 
467.1 465.8 459.1 453.2 443.9 436.6 431.3 422.6 410.7 396.8 374.9 343.0 292.6 236.9 188.4 126.1 125.4 26.5 0.0 0.0 
